??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
25069.0014 Set Collars
HELP_VARIABLE
Company
Halder
Description
EH 25069. - Set collars
Bill of material
25069.0014 Set Collars
BESTNR
Ref. No.
25069.0014
MAT
Material
Steel
AUS
Version
slotted
D1
H10
14 mm
D2
Thread
32
S
11 mm
SW
3.0 mm
X
min.
0.7 mm
G
Weight
40 g
Embedded user actions